General information
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
Mechanical properties
| Material | Electrogalvanized steel sheet |
| Coating | Similar to RAL 7016 |
| Dimensions | |
| Width | 131.6 mm |
| Height | 270.0 mm |
| Depth | 19.0 mm |
| Weight | Approx. 440 g |
Material number:
5APC4100.MB30-000Description:
APC4100 mounting bracket - Box style 0/1/2/3-slot
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 4100 user's manual | PDF / 17 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 2D/3D files STP 5APC4100.MB30-000 | ZIP / 135 KB |