General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
Mechanical properties
| Dimensions | |
| Width | 91 mm |
| Length | 270 mm |
| Depth | 2.5 mm |
| Weight | Approx. 470 g |
Material number:
5APC4100.MB01-000Description:
APC4100 mounting bracket - Book style 1-slot
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 4100 user's manual | PDF / 17 MB |