General information
| B&R ID code | 0x28A4 |
| Temperature sensor | Max. specified 90°C |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
Interfaces
| CAN | |
| Quantity | 3 |
| Variant | M12, 5-pin, A-coded, galvanically isolated |
| Transfer rate | Max. 1 Mbit/s |
| Terminating resistor | |
| Type | Can be switched on and off with software |
| Default setting | Off |
Electrical properties
| Power consumption | Max. 1.7 W |
Operating conditions
Ambient conditions
| Temperature | |
| Operation | -40 to 70°C, condensing |
| Storage | -40 to 85°C, condensing |
| Transport | -40 to 85°C, condensing |
Mechanical properties
| Weight | Approx. 100 g |
Material number:
5ACCIFM0.FCAN-000Description:
- 3x CAN bus master interfaces
- Compatible with Automation PC 3100 mobile
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V6.1 HW Upgrade (5ACCIFM0.FCAN-000) | EXE / 792 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 3100 mobile device number key | PDF / 51 KB | |
| Automation PC 3100 mobile user's manual | PDF / 11 MB | |
| B&R Live Utils User's manual | PDF / 359 KB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| B&R Live Utils | ZIP / 366 MB |