General information
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E115267 Industrial control equipment |
| B&R ID code | 0xF2A6 |
Display
Operating conditions
Mechanical properties
| Housing | |
| Material | Stainless steel 1.4301, smoothed |
| Front | |
| Panel overlay | |
| Material | Polyester |
| Design | B&R design |
| Frame | Stainless steel 1.4301, smoothed |
| Gasket | Silicone profile gasket between front and cover |
| Dimensions | |
| Width | 514 mm |
| Height | 420 mm |
| Depth | 78.5 mm |
| Note | The housing is designed for installation on a Rittal CP-S stainless steel flange (CP6664.500 or CP6664.000) |
| Flange output | Rear |
| Weight | 10,000 g |
Material number:
5AP92D.1906-I00Description:
- Single-touch (analog, resistive), with fully laminated panel overlay (shatter protection)
- IP69K protection (front), IP66 protection (back)
- Front and housing made of stainless steel (hygienic design, no dirt-collecting edge)
- B&R panel overlay design, edge protection for the panel overlay
- Prepared for mounting on Rittal CP-S stainless steel swing arm system (flange not included in delivery)
- Rear USB interface with cover and anti-loss strap
Further information:
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (5AP92D.1906-I00) | EXE / 603 KB | |
| V6.0 HW Upgrade (5AP92D.1906-I00) | EXE / 322 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Panel 9xD - Hygienic design user's manual | PDF / 4 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| 5AP92D.1906-I00 EPLAN macro | ZIP / 406 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| CAD 3D and 2D 5AP92D.1906-I00 | ZIP / 839 KB |