X67SI8103

Short description
I/O module 2x M12 interface each with 2 safe type A digital inputs and 2 pulse outputs, 24 VDC,
2x standardized 8-pin M12 device interface each with 1 digital input without safety function and 2 safe type A digital inputs and 2 pulse outputs, 24 VDC and 1 digital output without safety function, 24 VDC, 0.6 A and 1 device power supply, 24 VDC, 2 A
General information
B&R ID code 0xBB7C
Status indicators I/O function per channel, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
I/O function Yes, using LED status indicator and software
Blackout mode
Scope Module
Function Module functionality
Standalone mode No
Connection type
X2X Link M12, B-coded
Inputs/Outputs M12 8-pin or M12 5-pin, A-coded
I/O power supply M8, 4-pin
Power consumption
Bus 0.9 W
Internal I/O 2.1 W
Additional power dissipation caused by actuators (resistive) [W]
Digital outputs 0.216
Pulse outputs 0.192
Electrical isolation
Channel - Bus Yes
Channel - Channel No
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Functional safety cULus FSPC E361559
Energy and industrial systems
Certified for functional safety
ANSI UL 1998:2013
Functional safety IEC 61508:2010, SIL 3
EN 62061:2005/A2:2015, SIL 3
EN ISO 13849-1:2015, Cat. 4 / PL e
IEC 61511:2004, SIL 3
Functional safety EN 50156-1:2004
ATEX Zone 2, II 3G Ex nA IIA T5 Gc
IP67, Ta = 0 - Max. 60°C
TÜV 05 ATEX 7201X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
KC Yes
Safety characteristics
Note See section "Safety characteristics".
24 VDC output
Output voltage 24 VDC -15% / +20%
Output current 2 A
I/O power supply
Nominal voltage 24 VDC
Voltage range 18 to 30 VDC
Integrated protective function Reverse polarity protection
Digital inputs
Quantity 2
Nominal voltage 24 VDC
Input characteristics per EN 61131-2 Type 1
Input voltage 24 VDC -15% / +20%
Input current at 24 VDC Min. 2 mA to max. 7.24 mA
Input circuit Sink
Input filter
Hardware ≤150 μs
Input resistance Min. 3.3 kΩ
Switching threshold
Low <5 VDC
High >15 VDC
Insulation voltage between channel and bus 500 Veff
Safe digital inputs
Quantity 8
Variant Type A
Nominal voltage 24 VDC
Input characteristics per EN 61131-2 Type 1
Input filter
Hardware ≤150 μs
Software Configurable between 0 and 500 ms
Input circuit Sink
Input voltage 24 VDC -15% / +20%
Input current at 24 VDC Min. 2 mA to max. 8.28 mA
Input resistance Min. 2.9 kΩ
Error detection time 200 ms
Insulation voltage between channel and bus 500 Veff
Switching threshold
Low <5 VDC
High >15 VDC
Line length between signal source (pulse output or external signal) and input Max. 60 m with unshielded line
Max. 400 m with shielded line
Digital outputs
Quantity 2
Variant FET, positive switching, output level readable
Nominal voltage 24 VDC
Switching voltage I/O power supply minus voltage drop due to RDS(on)
Max. switching frequency See section "Inrush current behavior for output channels".
Nominal output current 0.6 A
Total nominal current 1.2 A
Output protection See section "Inrush current behavior for output channels".
Leakage current when the output is switched off <500 μA
RDS(on) 300 mΩ
Peak short-circuit current See section "Inrush current behavior for output channels".
Braking voltage when switching off inductive loads 50 VDC
Insulation voltage between channel and bus 500 Veff
Max. capacitive load 100 nF
Peak output current 1 A
Pulse outputs
Quantity 8
Variant Push-Pull
Nominal output current 40 mA
Output protection Shutdown of individual channels in the event of overload or short circuit
Peak short-circuit current 25 A for 15 µs
Short-circuit current 100 mAeff
Leakage current when the output is switched off 0.1 mA
RDS(on) 60 Ω
Switching voltage I/O power supply minus voltage drop due to RDS(on)
Total nominal current 80 mA
Operating conditions
Mounting orientation
Any Yes
Installation elevation above sea level 0 to 2000 m, no limitation
Degree of protection per EN 60529 IP67
Ambient conditions
Temperature
Operation -40 to 60°C
Storage -40 to 85°C
Transport -40 to 85°C
Mechanical properties
Dimensions
Width 53 mm
Height 85 mm
Depth 42 mm
Weight 190 g
Torque for connections
M8 Max. 0.4 Nm
M12 Max. 0.6 Nm
Material number:
X67SI8103
Description:
  • 8 safe digital inputs, sink circuit
  • 2 pulse outputs - available on all 4 female connectors
  • 2 standard inputs, sink circuit
  • 2 standard outputs, source circuit
  • Device supply
  • Software input filter configurable for each channel
  • Standardized 8-pin M12 device interface

This module is equipped with 8 safe digital inputs. They are designed for a nominal voltage of 24 VDC.

The module can be used to read various digital signals in safety-related applications up to PL e or SIL 3.

The module is equipped with filters that are individually configurable for switch-on and switch-off behavior. The module also provides pulse signals for diagnosing the sensor line.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (X67SI8103) EXE / 3 MB
V4.0 HW Upgrade (X67SI8103) EXE / 3 MB
V4.6 HW Upgrade (X67SI8103) EXE / 2 MB
V6.0 HW Upgrade (X67SI8103) EXE / 980 KB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 385 KB
E115267 UL CoC X67 PDF / 345 KB
EU Data Act - X20-X67 SafeIO - Connected Product Information Notice PDF / 93 KB
EU Declaration FS PLC X67 PDF / 230 KB
FS EN 50156 Zertifikat SafeLOGIC, SafeIO PDF / 314 KB
M6A 041745 0010 TÜV Süd FS Certificate SafeDESIGNER, SafeLOGIC, SafeIO PDF / 842 KB
M6A 041745 0013 TÜV Süd FS Certificate mapp Safety PDF / 1,015 KB
M6A 041745 0023 TÜV Süd FS Certificate Safety+ PDF / 1,008 KB
TÜV 05 ATEX 7201 X PDF / 5 MB
UK Declaration FS PLC X67 PDF / 112 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Data sheets SafeIO and SafeLogic PDF / 29 MB
Integrated safety technology user's manual PDF / 59 MB
X67 System User´s Manual PDF / 19 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DFX/STEP X67SI8103 ZIP / 3 MB
Tools / Utilities / Examples Version (Date) Download
Sistema (VDMA) library ZIP / 5 KB

Please choose country and language

B&R Logo