Short description
| Camera | Machine vision Smart Camera |
General information
| System requirements | |
| Automation Studio | 4.7.2 or later |
| Automation Runtime | C4.7.2 or later |
| mapp Technology Package |
mapp Vision 5.16 and later: One active vision function mapp Vision 5.19 and later: Several active vision functions possible |
| Hardware module upgrade | Version 1.6.0.0 and later |
| Cooling | Passive |
| Status indicators | Module status, Error, Link1, Link2 |
| Diagnostics | Yes, using LED "Status" and software |
| Electrical isolation | No |
| Undervoltage detection | Yes |
| Short-circuit proof | Yes |
| Reverse polarity protection | Yes |
| Certification | CE, UL |
Module power supply
Controller
| Processor | |
| Type | Cortex-A9 quad core |
| Clock frequency | 800 MHz |
| Total number of cores | 4 |
| L1 cache | |
| Data code | 32 kB (per core) |
| Program code | 32 kB (per core) |
| L2 cache | 1 MB |
| Flash | Boot NOR flash memory, 4 MB, SPI |
| Standard memory | |
| RAM | DDR3, 2 GB, 64-bit, 800 MT/s, 400 MHz |
| Application memory | |
| Type | eMMC NAND flash memory, 2 GB, 8-bit, ≤40 Mbit/s |
| Image preprocessing | |
| Image memory | For backup of 10 images |
Interfaces
Digital inputs
| Quantity | 1 |
| Connection designation | X1 |
| Variant | M12, 5-pin, A-coded |
| Input characteristics per EN 61131-2 | Type 1 |
| Input voltage | 24 VDC (-15% / +20%) |
| Input current at 24 VDC | Typ. 3.9 mA |
| Input circuit | Sink/Source |
| Input resistance |
Typ. 6.1 k |
| Input delay | 150 µs |
| Switching threshold | |
| Low | <5 VDC |
| High | >15 VDC |
| Electrical isolation | Yes |
Digital outputs
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Face-up | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Maximum | 5000 m |
| Pollution degree per EN 60664-1 | 2 |
| Overvoltage category per EN 60664-1 | II |
| Degree of protection per EN 60529 | IP65/IP67 |
Ambient conditions
Mechanical properties
| Material | Aluminum die casting |
| Dimensions | |
| Width | 116 mm |
| Height | 78 mm |
| Depth | 68 mm |
| Weight | 0.75 kg |
Material number:
VSC1X2XXX.XXXP-000Description:
Smart Camera for machine vision applications
Mandatory Accessories
Threaded Caps
| X67AC0M12 | X67 M12 threaded caps, 50 pcs. |
Optional Accessories
Cable accessories
Cables
| VCA0Y01.0005 | POWERLINK hybrid cable, 0.5 m, connector: Straight |
| VCA0Y01.0010 | POWERLINK hybrid cable, 1 m, connector: Straight |
| VCA0Y01.0020 | POWERLINK hybrid cable, 2 m, connector: Straight |
| VCA0Y01.0050 | POWERLINK hybrid cable, 5 m, connector: Straight |
| VCA0Y01.0100 | POWERLINK hybrid cable, 10 m, connector: Straight |
| VCA0Y01.0150 | POWERLINK hybrid cable, 15 m, connector: Straight |
| VCA0Y01.0200 | POWERLINK hybrid cable, 20 m, connector: Straight |
| VCA0Y01.0300 | POWERLINK hybrid cable, 30 m, connector: Straight |
| VCA0Y11.0010 | POWERLINK hybrid cable, 1 m, connector: Angled |
| VCA0Y11.0020 | POWERLINK hybrid cable, 2 m, connector: Angled |
| VCA0Y11.0050 | POWERLINK hybrid cable, 5 m, connector: Angled |
| VCA0Y11.0100 | POWERLINK hybrid cable, 10 m, connector: Angled |
| VCA0Y11.0150 | POWERLINK hybrid cable, 15 m, connector: Angled |
Installation accessories
| VMA025D40 | Installation kit 2.5D, distance camera-laser: 400 mm, included in delivery: mounting rail, machine vision mounting bracket 80 x 100 mm, laser mounting bracket 80 x 80 mm, 8x countersunk screws DIN 965 M5x12 TORX 4.8 A2K T25, 1x pan head screw DIN 965 M5x12 TORX 4.8 A2K T25 |
| VMA025D65 | Installation kit 2.5D, distance camera-laser: 650 mm, included in delivery: mounting rail, machine vision mounting bracket 80 x 100 mm, laser mounting bracket 80 x 80 mm, 8x countersunk screws DIN 965 M5x12 TORX 4.8 A2K T25, 1x pan head screw DIN 965 M5x12 TORX 4.8 A2K T25 |
| VMA0R0001 | Machine vision mounting bracket 80 x 100 mm, 2x Torx countersunk screws DIN 965 M4x12 TORX 4.8 A2K T20, 8x Torx countersunk screws DIN 965 M5x12 TORX 4.8 A2K T25, 4x Torx flat-head screw ISO 14583 M5x12 70 A2 T25 |
Plug-on option
Repair kit
Sensor Cables
| X67CA0A41.0020 | M12 sensor cable, 2 m |
| X67CA0A41.0050 | M12 sensor cable, 5 m |
| X67CA0A41.0100 | M12 sensor cable, 10 m |
| X67CA0A41.0150 | M12 sensor cable, 15 m |
| X67CA0A41.0200 | M12 sensor cable, 20 m |
| X67CA0A51.0020 | M12 sensor cable, angled, 2 m |
| X67CA0A51.0050 | M12 sensor cable, angled, 5 m |
| X67CA0A51.0100 | M12 sensor cable, angled, 10 m |
| X67CA0A51.0150 | M12 sensor cable, angled, 15 m |
| X67CA0A51.0200 | M12 sensor cable, angled, 20 m |
| Documentation | Version (Date) | Download |
|---|---|---|
| Smart Camera User's Manual | PDF / 12 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File STEP Camera S-Mount | STP / 27 MB | |
| 3D file STEP camera C-Mount | STP / 13 MB |