General information
Certifications
CRA (Cyber Resilience Act) In preparation
Operating system
Target systems
Industrial PC PPC3200
Processor Core i7-1365URE
Chipset Raptor Lake
License class High End
Architecture 64-bit (UEFI boot)
Language Multilingual (EN / DE / FR / ES)
Minimum size of RAM 2 GB
Minimum size of data storage medium 40 GB
Material number:
5SWW10.1869-MUL
Description:
Windows 10 IoT Enterprise 2021 LTSC - 64-bit - High End - Multilingual (EN / DE / FR / ES) - PPC3200 (UEFI boot) - CPU Core i7-1365URE - License - Only available with a new device
Documentation Version (Date) Download
Panel PC 3200 User's Manual PDF / 18 MB
Windows 10 IoT Enterprise 2021 LTSC user's manual PDF / 536 KB

Please choose country and language

B&R Logo