Ambient conditions
Temperature | |
Operation | 15 to 25°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Mechanical properties
Dimensions | |
Width | 152 mm |
Length | 700 mm |
Height | 152 mm |
Weight | 6.8 kg |
Material number:
8F1TCA.GAT02000I-1Description:
ACOPOStrak alignment tool for guide element, 90° / guide element, 45° / guide element, straight
Optional Accessories
Accessories
8F1TCA.SL100000I-1 | Spirit level, 0.04 mm/m. 200 mm, 1 pc. |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet 8F1TCA.GAT02000I-1 V1.4 | PDF / 161 KB |