Ambient conditions
| Temperature | |
| Operation | 5 to 40°C |
| Storage | -10 to 55°C |
| Transport | -10 to 60°C |
Mechanical properties
| Dimensions | |
| Width | 30.8 mm |
| Height | 67 mm |
| Depth | 60 mm |
| Weight | 0.6 kg |
Material number:
8F1TCA.DHOMD000I-1Description:
ACOPOStrak measuring device for determining the height offset of opposing double-v guide rails in the diverter area
Included in delivery
Accessorie
| 8F1TCA.DI100000I-1 | Mitutoyo dial gauge 12.7 mm, readout 0.01, 1 pc. |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet 8F1TCA.DHOMD000I-1 V1.5 | PDF / 239 KB |