Ambient conditions
Temperature
Operation 5 to 40°C
Storage -25 to 55°C
Transport -25 to 70°C
Mechanical properties
Dimensions
Width 30 mm
Length 82.6 mm
Depth 4 mm
Weight 0.6 kg
Material number:
8F1TCA.CDC00000I-1
Description:
3/8 inch open-ended wrench

Please choose country and language

B&R Logo