Material number:
1SWMPMOT5
Description:
mapp Motion 5
Optional Accessories
map Trak licenses
1TCMPTRAK.10-01 License for mapp Trak Premium package, includes basic functions for controlling an ACOPOStrak system. One license per target system is required.
mapp Axis licenses
1TCMPAXIS.10-01 License for mapp Axis Premium package, includes advanced drive controller functionality (encoderless control, external encoder control, two encoder control, repetitive control, ISQ ripple compensation), point-to-point and coordinated positioning of any number of axes of any supported type supported by the system. One license per target system is required.
1TCMPAXIS.20-01 License for mapp Axis "Ultimate" package, includes complete drive controller functionality, SPT Technology and positioning of any number of axes of any supported type supported by the system. One license per target system is required.
mapp Robotics licenses
1TCMPROBCNC.10-01 License for mapp Robotics and mapp CNC 4-axis "Premium" package, includes one axis group with up to four path-controlled axes. mapp Axis "Premium" functionality for path-controlled axes is included. One license per target system is required. This license is subject to the dual-use export restrictions of EU Regulation (EC) 2021/821.
1TCMPROBCNC.20-01 License for mapp Robotics and mapp CNC 4-axis "Ultimate" package, includes any number of axis groups supported by the system with up to four path-controlled axes. mapp Axis "Ultimate" functionality for path-controlled axes is included. One license per target system is required. This license is subject to the dual-use export restrictions of EU Regulation (EC) 2021/821.
1TGMPROBCNC.10-01 License for mapp Robotics and mapp CNC 4+ axes "Premium" package, includes one axis group with any number of system-supported, path-controlled axes. mapp Axis "Premium" functionality for path-controlled axes is included. One license per target system is required. This license is subject to the dual-use export restrictions of EU Regulation (EC) 2021/821.
1TGMPROBCNC.20-01 License for mapp Robotics and mapp CNC 4+ axes "Ultimate" package, includes any number of system-supported axis groups with any number of system-supported path-controlled axes. mapp Axis "Ultimate" functionality for path-controlled axes is included. One license per target system is required. This license is subject to the dual-use export restrictions of EU Regulation (EC) 2021/821.
B&R mapp Technology and Technology Packages Version (Date) Download
V4.11 TP Upgrade (mappMotion_CodianD2r1000S030DR80Sim_5.27.0.2) EXE / 584 KB
V4.11 TP Upgrade (mappMotion_CodianD2r500S022R100Sim_5.26.0.1) EXE / 573 KB
V4.11 TP Upgrade (mappMotion_CodianD2r500S022Sim_5.26.0.0) EXE / 624 KB
V4.11 TP Upgrade (mappMotion_CodianD2r500S026R100Sim_5.26.0.0) EXE / 572 KB
V4.11 TP Upgrade (mappMotion_CodianD2r500S026Sim_5.26.0.0) EXE / 618 KB
V4.11 TP Upgrade (mappMotion_CodianD2r800S022R100Sim_5.26.0.0) EXE / 573 KB
V4.11 TP Upgrade (mappMotion_CodianD2r800S022Sim_5.26.0.1) EXE / 623 KB
V4.11 TP Upgrade (mappMotion_CodianD2r800S026R100Sim_5.26.0.0) EXE / 605 KB
V4.11 TP Upgrade (mappMotion_CodianD2r800S026Sim_5.26.0.1) EXE / 650 KB
V4.11 TP Upgrade (mappMotion_CodianD4ST21r1100R11Sim_5.27.1.2) EXE / 9 MB
V4.11 TP Upgrade (mappMotion_CodianD4ST21r1100Sim_5.27.1.1) EXE / 9 MB
V4.11 TP Upgrade (mappMotion_CodianD4ST21r1600Sim_5.27.0.4) EXE / 9 MB
V4.11 TP Upgrade (mappMotion_CodianD4ST21r700R11Sim_5.27.2.3) EXE / 9 MB
V4.11 TP Upgrade (mappMotion_CodianD4ST21r700R11Sim_5.27.3.0) EXE / 611 KB
V4.11 TP Upgrade (mappMotion_CodianD4ST21r700Sim_5.27.0.3) EXE / 8 MB
V4.11 TP Upgrade (mappMotion_CodianD4ST21r700Sim_5.27.1.0) EXE / 8 MB
V4.11 TP Upgrade (mappMotion_CodianD4ST21r900Sim_5.27.1.2) EXE / 8 MB
V4.11 TP Upgrade (mappMotion_CodianD4r1100HD0261RH100Sim_5.26.0.0) EXE / 641 KB
V4.11 TP Upgrade (mappMotion_CodianD4r1100HD0261Sim_5.26.0.0) EXE / 634 KB
V4.11 TP Upgrade (mappMotion_CodianD4r1600S052R750Sim_5.27.0.3) EXE / 2 MB
V4.11 TP Upgrade (mappMotion_CodianD4r650HD0261RH100_5.26.0.3) EXE / 620 KB
V4.11 TP Upgrade (mappMotion_CodianD4r650HD0261Sim_5.26.1.0) EXE / 633 KB
V4.11 TP Upgrade (mappMotion_CodianD4r800HD0261RH100Sim_5.26.0.0) EXE / 643 KB
V4.11 TP Upgrade (mappMotion_CodianD4r800HD0261Sim_5.26.0.0) EXE / 630 KB
V4.11 TP Upgrade (mappMotion_CodianD5r1100S026R100Sim_5.26.0.0) EXE / 641 KB
V4.11 TP Upgrade (mappMotion_CodianD5r1100S026R100_5.26.1.2) EXE / 641 KB
V4.11 TP Upgrade (mappMotion_CodianD5r800S026R100Sim_5.26.0.1) EXE / 646 KB
V4.11 TP Upgrade (mappMotion_CodianTD5r1100S026R100Sim_5.26.0.2) EXE / 643 KB
V4.11 TP Upgrade (mappMotion_CodianTD5r1100S026R100_5.26.1.0) EXE / 643 KB
V4.11 TP Upgrade (mappMotion_ComauNJ6022Sim_5.27.0.0) EXE / 533 KB
V4.3 TP Upgrade (mappMotion_5.29.1.2) EXE / 253 MB

Please choose country and language

B&R Logo