General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E225616
Power conversion equipment
Cooling and mounting type Cold plate
DC bus connection
Voltage
Nominal 750 VDC
Operating range in continuous operation 260 to 800 VDC
Full continuous power 550 to 800 VDC
Continuous power consumption Max. 2120 W
Power dissipation with continuous power 15 W (0% continuous power)
30 W (50% continuous power)
90 W (100% continuous power)
DC bus capacitance 1.2 µF
Variant ACOPOSmulti backplane
24 VDC output
Output voltage
DC bus voltage (UDC): 260 to 315 VDC 25 VDC * (UDC/315)
DC bus voltage (UDC): 315 to 800 VDC 24 VDC ±6%
Variant
24 VDC, COM Connector
Quantity 1
Fuse protection 250 mA (slow-blow) electronic, automatic reset
24 VDC internal system power supply
Input voltage 25 VDC ±1.6%
Input capacitance 47 µF
Max. power consumption 7 W + P 24 VDC Out
Variant ACOPOSmulti backplane
58 VDC output
Output voltage
Nominal 58 VDC
Workspace 42 to 58 VDC
Residual ripple Typ. 200 mVSS
Input stability Typ. <50 mV (dynamic)
Load stability 250 mVSS (dynamic)
Reduction of continuous current
Depending on ambient temperature 0.2 A/K (starting at 40°C)
Depending on installation elevation 3.5 A per 1000 m (starting at 500 m above sea level)
Depending on the input voltage 0.0732 A/V * (550 V - Input voltage)
Depending on cooling type No reduction
Reduction of peak current
Depending on the input voltage 0,136 A/V * (600 V - Input voltage)
Protective measures
No-load proof Yes
Overload-proof Yes
Short-circuit proof Yes
Feedback protection Yes <63 V
Overtemperature protection Yes
Output/Input isolation PELV
Quantity 1
Continuous power (Output voltage / 58 VDC) * 2030 W

Continuous current ±35 A

Peak current ±60 A (max. 2 s)
Startup delay Max. 8 s
Startup time Typ. 300 ms
Variant Connector
Shield connection Yes
Connection Parallel connection on output: Not permitted
Serial connection on output: Not permitted
Max. cable length 30 m
Fieldbus
Type POWERLINK V2 controlled node (CN)
Variant 2x RJ45, shielded, 2-port hub
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 100 Mbit/s
Digital inputs
Input voltage
Nominal 24 VDC
Maximum 30 VDC
Switching delay
Rising edge 52 ±0.5 µs (digitally filtered)
Falling edge 53 ±0.5 µs (digitally filtered)
Quantity 1
Modulation compared to ground potential ±38 VDC
Circuit Sink
Input current at nominal voltage Typ. 10 mA
Switching threshold LOW: <5 VDC
HIGH: >15 VDC
Electrical isolation Yes
Shielding No
Max. cable length 30 m
Signal loop through
Quantity 2 pairs
Voltage Max. 30 VDC
Current Max. 100 mA
Electrical isolation Yes
Loop through for STO Yes
Shielding No
Variant Pair1_1, Pair1_2, Pair2_1, Pair2_2
Max. cable length 30 m
Battery voltage measurement
Input voltage
Maximum 10 V
Measurement
Load pulse 3 mA
Pulse duration Max. 500 ms
Threshold value for undervoltage warning 5.2 V
Quantity 1
Electrical isolation Yes
Idle current Max. 10 µA
Variant Connector
Shielding No
Max. cable length 30 m
Support
Motion system
mapp Motion 5.13.1 and higher
ACP10/ARNC0 All versions
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Depth
Cold plate 212 mm
Width 53.5 mm
Height 317 mm
Weight 2.6 kg
Module width 1
Material number:
8B0C0320HC00.B00-1
Description:
ACOPOSmulti auxiliary supply module, 35 A, AS, cold plate or pass-through mounting, 42...58 VOut
Mandatory Accessories
Terminal block sets
8BZ0C032000.0B0-1C Push-in terminal block set for 8B0C0320Hx00.B00-1 ACOPOSmulti modules: 1x 8TB4104.228P-10, 1x 8TB2112.2210-00, 1x 8TB2104.2210-00, 1x 8TBB104.221A-00
8BZ0C032000.0B0-1A Screw clamp terminal block set for 8B0C0320Hx00.B00-1 ACOPOSmulti modules: 1x 8TB4104.208P-10, 1x 8TB2112.2010-00, 1x 8TB2104.2010-00, 1x 8TBB104.201A-00
Optional Accessories
Fan modules
8BXF001.0000-00 ACOPOSmulti fan module, replacement fan for ACOPOSmulti modules (8BxP/8B0C/8BVI/8BVE/8B0K)
POWERLINK/Ethernet cables
X20CA0E61.1000 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 100 m
X20CA0E61.01000 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 10 m
X20CA0E61.00500 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 5 m
X20CA0E61.00100 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m
X20CA0E61.00050 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.5 m
X20CA0E61.00020 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.2 m
Shield component sets
8SCS010.0000-00 ACOPOSmulti shield component set: 1x ACOPOSmulti holding plate SK14-20, 1x shield connection clamp SK20
8SCS009.0000-00 ACOPOSmulti shield component set: 1x ACOPOSmulti holding plate SK8-14, 1x shield connection clamp SK14
8SCS002.0000-00 ACOPOSmulti shield component set: 1x clamping plate, 2x clamp D 4-13.5 mm, 2x screws
8SCS000.0000-00 ACOPOSmulti shield component set: 1x shield plate 1x type 0, 1x hose clamp, B 9 mm, D 12-22 mm
Terminal blocks
8TB2112.2010-00 12-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
8TB2104.2210-00 4-pin push-in terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
8TB2104.2010-00 4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
Automation Studio HW Upgrades Version (Date) Download
V4.6 HW Upgrade (8B0C0320HC00.B00-1) EXE / 605 KB
V6.0 HW Upgrade (8B0C0320HC00.B00-1) EXE / 496 KB
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration Servos ACOPOSmulti PDF / 963 KB
UK Declaration Servos ACOPOSmulti PDF / 337 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
ACOPOStrak User´s manual PDF / 158 MB
Data sheet 8B0C0320HC00.B00-1 PDF / 2 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 8B0C0320HC00.B00-1 ZIP / 396 KB

Please choose country and language

B&R Logo