Material Number Description
6PFT50.0502-10B Power Panel FT50, 5.0", glass front, 1x PoE. CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 5.0", 800 x 480 (WVGA) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 IEEE 802.3af (PoE) Client software: Integrated service page, VNC client, embedded web browser.
6PFT50.070G-10B Power Panel FT50, 7.0", glass front, 1x PoE. CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 7.0", 1024 x 600 (WSVGA) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 IEEE 802.3af (PoE) Client software: Integrated service page, VNC client, embedded web browser.
6PFT50.101E-10B Power Panel FT50, 10.1", glass front, 1x PoE. CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 10.1", 1280 x 800 (WXGA) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 IEEE 802.3af (PoE) Client software: Integrated service page, VNC client, embedded web browser.
6PFT50.156B-10B Power Panel FT50, 15.6", glass front, 1x PoE. CPU and memory: 800 MHz quad core (ARM Cortex-A9), 2 GB RAM, 512 MB onboard flash drive. Display and touch screen: 15.6", 1366 x 768 (HD) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 IEEE 802.3at (PoE+) Client software: Integrated service page, VNC client, embedded web browser.
6PFT50.215C-10B Power Panel FT50, 21.5", glass front, 1x PoE. CPU and memory: 800 MHz quad core (ARM Cortex-A9), 2 GB RAM, 512 MB onboard flash drive. Display and touch screen: 21.5", 1920 x 1080 (FHD) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 IEEE 802.3bt (4PPoE) Client software: Integrated service page, VNC client, embedded web browser.

Please choose country and language

B&R Logo