General information
| B&R ID code | 0xE97E |
| Cooling | Passive |
| Power button | No |
| Reset button | Yes |
| Status indicators | Supply voltage OK, operating state, module status, Ethernet, CAN Rx/Tx |
| Buzzer | Yes |
| Support | |
| Controller redundancy | No |
| ACOPOS support | No |
| Visual Components support | Yes |
| Safety support | No |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Controller
Display
Interfaces
Electrical properties
Operating conditions
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | Front: IP65, Back: IP20 |
| Degree of protection per UL 50 | Front: Type 4X indoor use only |
Ambient conditions
| Temperature | |
| Operation | -20 to 60°C |
| Storage | -25 to 70°C |
| Transport | -25 to 70°C |
| Relative humidity | 5 to 95%, non-condensing |
Mechanical properties
| Front | |
| Design | Anthracite gray pinstripe |
| Dimensions | |
| Width | 140 mm |
| Height | 96 mm |
| Depth | 38.3 mm |
| Weight | 0.3 kg |
Material number:
4PPC30.043F-21BDescription:
Power Panel C30, 4.3", landscape format, fieldbus interfaces: 2x CAN bus. CPU and memory: 1 GHz (ARM Cortex-A8), 256 MB DDRAM, 8 kB FRAM, 512 MB onboard flash drive. Display and touch screen: 4.3", 480 x 272 (WQVGA) resolution, analog resistive touch screen, landscape format, anthracite gray pinstripe. Interfaces: 1x Ethernet 10/100 Mbit/s, 2x USB 2.0, 2x CAN bus.
Further information:
Included in delivery
Terminal blocks
| 0TB5106.2110-01 | Accessory terminal block, 6-pin (2.5), cage clamp terminal block 0.5 mm² |
| 0TB6102.2110-01 | Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm² |
Optional Accessories
Accessories
| 9A0013.01 | Stylus pen for resistive touch screen |
Other
| 6ACCRPP3.0000-000 | Installation kit for Power Panel C-Series variants: 9x retaining clip with torque limiting, 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block, 1x 4-pin cage clamp terminal block, 1x 6-pin cage clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website. |
Terminal blocks
| 0TB6102.2010-01 | Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm² |
USB accessories
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
| 5MMUSB.4096-01 | USB 2.0 flash drive 4096 MB B&R |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.2 HW Upgrade (4PPC30.043F-21B) | EXE / 5 MB |
| Certificates | Version (Date) | Download |
|---|---|---|
| UL61010-1 Certificate of Compliance C30, C50, T50 Series | PDF / 230 KB | |
| UL61010-1 Certificate of Compliance C70, T30 Series | PDF / 336 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Installation- / EMC-Guide | PDF / 20 MB | |
| Power Panel C30 Model number key | PDF / 121 KB | |
| Power Panel C30 user's manual | PDF / 61 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Makro-/Artikeldaten 4.0.0 (4PPC30.043F-21B) | EXE / 862 KB | |
| Makro-/Artikeldaten 4.0.0 (4PPC30.043F-21B) | EXE / 862 KB | |
| Panel EPLAN P8 from V2.4 | EXE / 67 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files DXF/STEP: Power Panel C30 4.3" landscape | ZIP / 6 MB |