Short description
| Communication module | 2x CAN bus |
General information
| B&R ID code | 0xB0BD |
| Status indicators | Data transfer for IF1 and IF2 |
| Diagnostics | |
| Data transfer | Yes, using LED status indicators |
| Electrical isolation | |
| IF1 - IF2 | Yes |
| PLC - IF1 | Yes |
| PLC - IF2 | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Interfaces
| Interface IF1 | |
| Type | CAN bus |
| Variant | 1x 4-pin male multipoint connector |
| Max. distance | 1000 m |
| Max. transfer rate | 1000 kbit/s |
| Network-capable | Yes |
| Terminating resistor | Integrated in module, switchable |
| Controller | SJA 1000 |
| Max. transfer rate | |
| Bus length ≤25 m | 1 Mbit/s |
| Bus length ≤60 m | 500 kbit/s |
| Bus length ≤200 m | 250 kbit/s |
| Bus length ≤1000 m | 50 kbit/s |
| Interface IF2 | |
| Type | CAN bus |
| Variant | 1x 4-pin male multipoint connector |
| Max. distance | 1000 m |
| Max. transfer rate | 1000 kbit/s |
| Network-capable | Yes |
| Terminating resistor | Integrated in module, switchable |
| Controller | SJA 1000 |
| Max. transfer rate | |
| Bus length ≤25 m | 1 Mbit/s |
| Bus length ≤60 m | 500 kbit/s |
| Bus length ≤200 m | 250 kbit/s |
| Bus length ≤1000 m | 50 kbit/s |
Operating conditions
| Degree of protection | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -25 to 70°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 10 to 90%, non-condensing |
| Storage | 10 to 90%, non-condensing |
| Transport | 10 to 90%, non-condensing |
Mechanical properties
| Weight | 46 g |
| Slot | Slot in PP65 |
| Torque for mounting screw | Max. 0.6 Nm |
Material number:
4PP065.IF33-1Description:
PP65 interface module, 2 CAN interfaces electrically isolated and network-capable, order terminal block 0TB704 separately!
Mandatory Accessories
Optional Accessories
Infrastructure components
| 0AC913.93 | Bus adapter, CAN bus, 2 CAN bus interfaces, including 03 m attachment cable (TB704) |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (4PP065.IF33-1) | EXE / 711 KB | |
| V3.0 HW Upgrade (4PP065.IF33-1) | EXE / 892 KB | |
| V4.0 HW Upgrade (4PP065.IF33-1) | EXE / 462 KB |
| Certificates | Version (Date) | Download |
|---|---|---|
| UL61010-1 Certificate of Compliance C70, T30 Series | PDF / 336 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet 4PP065.IF33-1 | PDF / 296 KB | |
| Power Panel 65 User's manual | PDF / 5 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Panel EPLAN P8 from V2.4 | EXE / 67 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 4PP065.IFxx-1 | ZIP / 2 MB |