General information
B&R ID code 0xE7AE
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
Display
Type TFT color
Diagonal 10.4"
Colors 16.7 million
Resolution VGA, 640 x 480 pixels
Contrast 900:1
Viewing angles
Horizontal Direction R = 80° / Direction L = 80°
Vertical Direction U = 80° / Direction D = 80°
Backlight
Type LED
Brightness (dimmable) Typ. 22.5 to 450 cd/m²
Half-brightness time 70,000 h
Touch screen
Technology Analog, resistive
Controller B&R, serial, 12-bit
Transmittance 81% ±3%
Interfaces
USB
Quantity 1
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Max. 500 mA
Keys
Function keys 22 with LED (yellow)
System keys No
Service life >1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force
LED luminous intensity
yellow Typ. 38 mcd
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 Front: IP65
Back: IP20 (only with installed link module or installed system unit)
Degree of protection per UL 50 Front: Type 4X indoor use only
Mechanical properties
Front
Frame Aluminum, naturally anodized
Panel overlay
Material Polyester
Light background color RAL 9006
Dark border color around display RAL 7024
Gasket 3 mm fixed gasket
Dimensions
Width 323 mm
Height 260 mm
Weight 2800 g
Material number:
5AP1180.1043-000
Description:
  • Panel for AP1000, PPC900, PPC2100, PPC2200 or PPC3x00
  • 10.4" TFT VGA color display
  • Single-touch (analog resistive)
  • 22 function keys
  • Front USB interface
  • Control cabinet installation
Automation Panel 10.4" VGA TFT - 640 x 480 pixels (4:3) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - Front USB - 22 function keys - For PPC900/PPC2100/PPC3x00/PPC2200 - For link modules - Compatible with 5PP580.1043-00, 5AP980.1043-01
Further information:

B&R Panel Designer

Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AP1180.1043-000) EXE / 534 KB
V6.0 HW Upgrade (5AP1180.1043-000) EXE / 550 KB
Documentation Version (Date) Download
Automation Panel - AP9x3|AP1000 - Cabinet-mounted - Device number key PDF / 58 KB
Automation Panel 1000 User's Manual PDF / 18 MB
KCF Editor User's manual PDF / 320 KB
Key Editor help ZIP / 8 MB
Panel PC 2100 Built-in devices User's manual PDF / 40 MB
Panel PC 2200 Panel mount devices User's manual PDF / 21 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Panel PC 3200 User's Manual PDF / 18 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB
Firmware Upgrades Version (Date) Download
Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter) ZIP / 3 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5AP1180.1043-000 ZIP / 1 MB
Legend Strips template 5AP1180.1043-000/5PP580.1043-00 ZIP / 2 MB
Tools / Utilities / Examples Version (Date) Download
KCF Editor ZIP / 25 MB
Key Editor ZIP / 46 MB

Please choose country and language

B&R Logo