General information
B&R ID code 0x27AD
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
Display
Type TFT color
Diagonal 10.1"
Colors 16.7 million
Resolution WUXGA, 1920 x 1200 pixels
Contrast 800:1
Viewing angles
Horizontal Direction R = 85° / Direction L = 85°
Vertical Direction U = 85° / Direction D = 85°
Backlight
Type LED
Brightness (dimmable) Typ. 80 to 800 cd/m²
Half-brightness time 40,000 h
Touch screen
Technology Projected capacitive touch (PCT)
Transmittance Approx. 88%
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 Front: IP65
Back: IP20 (only with installed link module or installed system unit)
Degree of protection per UL 50 Front: Type 4X indoor use only
Mechanical properties
Front
Frame Aluminum, coated
Design Black
Gasket 3 mm fixed gasket
Dimensions
Width 279 mm
Height 191 mm
Weight Approx. 2000 g
Material number:
5AP1130.101D-000
Description:
Automation Panel 10.1" High Resolution - 1920 x 1200 pixels (16:10) - Multi-touch (projected capacitive) - Control cabinet installation - Landscape format - For PPC2100/PPC3x00/PPC2200 - For link modules
Automation Studio HW Upgrades Version (Date) Download
V4.6 HW Upgrade (5AP1130.101D-000) EXE / 526 KB
V6.0 HW Upgrade (5AP1130.101D-000) EXE / 541 KB
Documentation Version (Date) Download
Data sheet 5AP1130.101D-000 PDF / 122 KB
KCF Editor User's manual PDF / 320 KB
Key Editor help ZIP / 8 MB
Panel PC 2200 Panel mount devices User's manual PDF / 21 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Panel PC 3200 User's Manual PDF / 18 MB
M-CAD (Mechan. Templates) Version (Date) Download
2D/3D files STEP/DXF 5AP1130.101D-000 ZIP / 2 MB
Tools / Utilities / Examples Version (Date) Download
KCF Editor ZIP / 25 MB
Key Editor ZIP / 46 MB

Please choose country and language

B&R Logo