General information
B&R ID code | 0xE9F9 |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Display
Slots
Expansion unit | Yes |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Degree of protection per EN 60529 |
IP65 with mounting unit 5ACCMA00.000x-000 IP54 with mounting unit 5ACCMA00.010x-000 |
Degree of protection per UL 50 |
Type 4X indoor with mounting unit 5ACCMA00.000x-000 Type 1 with mounting unit 5ACCMA00.010x-000 |
Mechanical properties
Housing | |
Material | Aluminum, coated |
Coating | White aluminum (similar to RAL 9006) |
Front | |
Frame | Aluminum (similar to RAL 9006), coated |
Design | Black |
Dimensions | |
Width | 617.5 mm |
Height | 454.5 mm |
Weight | 10300 g |
Material number:
5AP5230.240C-000Description:
- 24.0" TFT FHD color display
- Multi-touch (PCT)
- Possible to install expansion unit
- Flexible swing arm mounting or VESA
- IP65 protection with mounting unit 5ACCMA00.000x-000
- IP54 protection with mounting unit 5ACCMA00.010x-000
- IP10 protection with mounting unit 5ACCMA01.0100-000
Optional Accessories
Expansion units
5ACCKP00.240C-000 | AP5000 swing arm expansion option - Expansion cover - For built-in operating elements - 14x options for 22.3 mm built-in elements - For panel 5AP5230.240C-000 |
5ACCKP01.240C-000 | AP5000 swing arm expansion option - Expansion unit - 1x emergency stop - 2x pushbutton (red and green) - 1x selector switch - 1x key switch - 1x front USB interface - For panel 5AP5230.240C-000 |
5ACCKP03.240C-000 | AP5000 swing arm expansion option - Expansion unit - 1x RFID read/write unit - 1x emergency stop - 2x pushbutton (red and green) - 1x selector switch - 1x key switch - 1x front USB interface - For panel 5AP5230.240C-000 |
5ACCKP04.240C-000 | AP5000 swing arm expansion option - Expansion unit - 1x emergency stop - 3x pushbutton (red, green, blue) - 1x key switch - 1x front USB interface - For panel 5AP5230.240C-000 |
5ACCKP05.240C-000 | AP5000 swing arm expansion option - Expansion unit - 1x RFID read/write unit - 1x emergency stop - 3x pushbutton (red, green, blue) - 1x key switch - 1x front USB interface - For panel 5AP5230.240C-000 |
Flanges
5ACCFL00.0000-000 | AP5000 flange - Swing arm rotary flange - For swing arm mounting unit |
5ACCFL00.0100-000 | AP5000 flange - Swivel-tilt flange for swing arm - For swing arm mounting unit |
5ACCFL00.0200-000 | AP5000 flange - Swing arm flange adapter - For Rittal - For swing arm mounting unit |
Handles
5ACCHD01.240C-000 | AP5000 swing arm handles - For panel 5AP5230.240C-000 |
Mounting units
5ACCMA00.0000-000 | AP5000 swing arm mounting unit |
5ACCMA00.0001-000 | AP5000 swing arm mounting unit - 1x rear USB interface |
5ACCMA00.0002-000 | AP5000 swing arm mounting unit - 2x rear USB interface |
5ACCMA00.0100-000 | HMI VESA IP54 mounting unit - Leak tightness is only provided with suitable cable grommets. |
5ACCMA00.0101-000 | HMI VESA IP54 mounting unit w/USB - Leak tightness is only provided with suitable cable grommets. |
5ACCMA01.0100-000 | AP5000 VESA mounting unit IP10/IP20 - IP20 with 5AP5120.*-000 - IP10 with 5AP5130.*-000, 5AP5230.*-000 |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.2 HW Upgrade (5AP5230.240C-000) | EXE / 529 KB |
Driver | Version (Date) | Download |
---|---|---|
TWN4 development pack | ZIP / 26 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APx00 EPLAN P8 from V2.4 | EXE / 47 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter) | ZIP / 3 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 5AP5230.240C-000 | ZIP / 2 MB |