General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E115267
Industrial control equipment
Features
Optional operating elements
Quantity 7
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Mechanical properties
Material Steel sheet
Weight 500 g
Material number:
5ACCKP00.215I-000
Description:
AP5000 swing arm expansion option - Expansion cover - For built-in operating elements - 7x options for 22.3 mm built-in elements - For panel 5AP5230.215I-000
Further information:

B&R Panel Designer

Optional Accessories
Operating elements
5ACCSE00.0000-000 RAFIX 22 FS+ pushbutton - With 5 replaceable colored lenses - No color, red, green, blue, yellow - Normally open contact - Illuminated with white LED
5ACCSE00.0000-001 RAFIX 22 FS+ pushbutton - With 5 replaceable colored lenses - No color, red, green, blue, yellow - Normally closed contact - Illuminated with white LED
5ACCSE00.0000-002 RAFIX 22 FS+ pushbutton - With 5 replaceable colored lenses - No color, red, green, blue, yellow - Normally closed contact - Normally open contact - Illuminated with white LED
5ACCSE00.0001-000 RAFIX 22 FS emergency stop button
5ACCSE00.0002-000 RAFIX 22 FS key switch 2x90°
5ACCSE00.0003-000 RAFIX 22 FS key switch 1x90°
5ACCSE00.0004-000 RAFIX 22 FS+ selector switch 1-90°
5ACCSE00.0005-000 RAFIX FS 22+ USB IP65 400 mm
Documentation Version (Date) Download
Automation Panel 5000 User's Manual PDF / 23 MB
KCF Editor User's manual PDF / 320 KB
Key Editor help ZIP / 8 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5ACCKP00.215I-000 ZIP / 379 KB
Tools / Utilities / Examples Version (Date) Download
KCF Editor ZIP / 25 MB
Key Editor ZIP / 46 MB

Please choose country and language

B&R Logo