General information
| Input voltage | 24 VDC -15% / +20% |
| B&R ID code | 0xEAB5 |
| Reverse polarity protection | Yes |
| Certifications | |
| CE | Yes |
24 VDC power supply
| Connection | Low voltage female connector 5.5 mm / 2.1 mm (0TP650.07) |
Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 230 mm |
| Depth | 210 mm |
| Weight | 3.7 kg |
Brief overview
| Content of delivery |
This product contains the following materials: 80VD100PD.C022-01 8LVA13.R0030D000-0 8BYM0X55.10023-0 8BCR0001.1121A-0 For details and additional technical data, see the data sheets for the individual products. |
Material number:
ETAL410.1033-1Description:
In ETAL410.1033-1, drive technology tasks can be implemented in no time using ACOPOSmicro. These include simple single-axis applications as well as electronic gearbox, compensation gears or cams.
- ETAL410.1033-1 - ACOPOSmicro servo technology resolver
- State-of-the-art servo motor control in the smallest spaces
- 2 servo motors with resolver interface
- Single-axis positioning applications
- Drive coupling with electronic gearboxes
- Compensation gear and phase shifts
- Connecting drives using cams
- Cam automat
- Drive control and drive configuration
- Parameter identification and autotuning
- Compact dimensions
Mandatory Accessories
POWERLINK/Ethernet cables
| X20CA0E61.00100 | POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m |
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| DT Upgrade | Version (Date) | Download |
|---|---|---|
| V4.0 DT Upgrade (8LVA13.R0030D000-0) | EXE / 609 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8LVA user's manual | PDF / 10 MB | |
| ACOPOSmicro User's Manual | PDF / 69 MB | |
| User´s manual ETAL410.1033-1 | PDF / 2 MB |