General information
| Certifications | |
| CE | In preparation |
| UKCA | In preparation |
| UL |
cULus E115267 Industrial control equipment |
Terminal block
| Number of pins | 2 |
| Type of terminal block | Push-in terminal block variant |
| Cable type | Only copper wires (no aluminum wires!) |
| Pitch | 3.5 mm |
| Wire stripping length | 8 to 9 mm |
| Connection cross section | |
| AWG wire | 28 - 16 AWG |
| Single-wire | 0.20 to 1.50 mm² |
| Fine-stranded wires | 0.20 to 1.50 mm² |
Material number:
0TB1102.2100-01Description:
Accessory terminal block, 2-pin, push-in terminal block 1.5 mm²
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity X20EDS410 | PDF / 635 KB |