General information
Capacity 16 GB
Data retention 10 years (when new) to 1 year (end of service life)
Data reliability <1 unrecoverable error per 1017 bits read
Lifetime monitoring Yes
MTBF >3,000,000 hours (at 25°C)
Servicing None
Supported operating modes Up to UDMA6 / MDMA4 / PIO6
Continuous reading
Typical 64.4 MB/s
Continuous writing
Typical 43.6 MB/s
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
Endurance
SLC flash memory Yes
Erase/Write cycles
Guaranteed 100,000
Wear leveling Global, dynamic and static
Error-correcting code (ECC) Yes
S.M.A.R.T. support Yes
Storage health data support Yes
Support
Hardware X20CPxxxx
Ambient conditions
Temperature
Operation -40 to 85°C
Storage -50 to 100°C
Transport -50 to 100°C
Relative humidity
Operation Max. 85% at 85°C
Storage Max. 85% at 85°C
Transport Max. 85% at 85°C
Vibration
Storage 20 g peak, 10 to 2000 Hz
Transport 20 g peak, 10 to 2000 Hz
Shock
Storage 1500 g peak (JESD22, method B110)
Transport 1500 g peak (JESD22, method B110)
Mechanical properties
Dimensions
Width 42.8 ±0.10 mm
Length 36.4 ±0.15 mm
Height 3.3 ±0.10 mm
Weight 10 g
Material number:
0CFCRD.016GE.02
Description:
CompactFlash 16 GB extended temp.

Please choose country and language

B&R Logo