General information
| Insulator | PA 6.6 / PBT, UL 94/V0 listed |
| Contacts | 8 (4 power and 4 signal contacts) |
| Protective ground connection on housing | Per VDE 0627 |
Electrical properties
| Overvoltage category | 3 |
| Power contacts | |
| Contact resistance | <3 mΩ |
| Nominal voltage | 630 VAC / VDC |
| Nominal current | 30 A |
| Test voltage (L - L) | 6000 V |
| Signal contacts | |
| Contact resistance | <5 mΩ |
| Nominal voltage | 250 VAC / VDC |
| Nominal current | 10 A |
| Test voltage (L - L) | 2500 V |
Operating conditions
| Pollution degree per EN 61800-5-1 | 3 |
| Degree of protection per EN 60529 | IP67 when connected |
Ambient conditions
| Temperature | |
| Operation | -20 to 130°C |
| Elevation | |
| Operation | Up to 2000 m |
Mechanical properties
| Housing | |
| Material | Zinc die-casting / Brass, nickel-plated |
| Crimping range | 4x 2.5 - 4 mm² + 4 x 0.06 - 1 mm² |
| Gasket | FPM / HNBR |
| Connector size | Size 1 |
| Mating cycles | >50 |
| Cable terminals | 14 to 17 mm |
Vendor information
| Manufacturer | Intercontec (www.intercontec.biz) |
| Manufacturer's product ID | BSTA 108 FR 35 59 0036 000 |
Material number:
8PM002.00-1Description:
8-pin female Intercontec motor connector, crimping range 4x 2.5-4.0 mm² + 4x 0.06-1.0 mm², soldering range 4x 0.5-4.0 mm² + 4x 0.06-1.5 mm² for cables 14-17 mm, IP67
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOS User´s Manual | PDF / 49 MB | |
| Datasheet 8PM002.00-1 | PDF / 111 KB |