8KSL94.ee020ff00-0

Motor
Nominal speed nN [rpm] 2000
Number of pole pairs 3
Nominal torque Mn [Nm] 305
Nominal power PN [W] 63879
Nominal current IN [A] 127
Stall torque M0 [Nm] 405
Stall current I0 [A] 165
Maximum torque Mmax [Nm] 875
Maximum current Imax [A] 400
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 2.49
Voltage constant KE [V/1000 rpm] 171
Stator resistance R2ph [Ω] 0.046
Stator inductance L2ph [mH] 2.2
Electrical time constant tel [ms] 46.261
Thermal time constant ttherm [min] 43.9
Moment of inertia J [kgcm2] 1800
Weight without brake m [kg] 255
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 29
Moment of inertia of brake JBr [kgcm2] 90
Recommendations
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSL94.ee020ff00-0
Description:
Synchronous motor, external cooling; axial fan, flange mounting, B-side foot mounting possible; size 9, length 4, nominal speed 2000 rpm;
{"MotorCurrMax":"400.00","MotorCurrRated":"127.000","MotorCurrStall":"165.000","MotorPolepairs":"3","MotorSpeedMax":"3600","MotorSpeedRated":"2000","MotorStatorInductance":"2.20000","MotorStatorResistance":"0.046","MotorTorqConst":"2.490","MotorTorqMax":"875.00","MotorTorqRated":"305.000","MotorTorqStall":"405.000","MotorVoltageConst":"171.00","MotorAcoposType1":"","MotorAcoposType2":"","MotorAcoposType3":"","MotorAcoposType4":"","productId":"8KSL94.ee020ff00-0"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8KS PDF / 88 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
Documentation Version (Date) Download
8KS user's manual PDF / 8 MB

Please choose country and language

B&R Logo