8KSJ84.ee015ff00-0

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 3
Nominal torque Mn [Nm] 225
Nominal power PN [W] 35343
Nominal current IN [A] 70
Stall torque M0 [Nm] 240
Stall current I0 [A] 74
Maximum torque Mmax [Nm] 450
Maximum current Imax [A] 155
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 3.39
Voltage constant KE [V/1000 rpm] 217
Stator resistance R2ph [Ω] 0.22
Stator inductance L2ph [mH] 7.8
Electrical time constant tel [ms] 36.636
Thermal time constant ttherm [min] 15
Moment of inertia J [kgcm2] 580
Weight without brake m [kg] 120
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 128M
ACOPOSmulti 8BVIxxxx... 0880
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSJ84.ee015ff00-0
Description:
Synchronous motor, external cooling; water cooled, flange mounting, B-side foot mounting possible; size 8, length 4, nominal speed 1500 rpm;
{"MotorCurrMax":"155.00","MotorCurrRated":"70.000","MotorCurrStall":"74.000","MotorPolepairs":"3","MotorSpeedMax":"4300","MotorSpeedRated":"1500","MotorStatorInductance":"7.80000","MotorStatorResistance":"0.220","MotorTorqConst":"3.390","MotorTorqMax":"450.00","MotorTorqRated":"225.000","MotorTorqStall":"240.000","MotorVoltageConst":"217.00","MotorAcoposType1":"128M","MotorAcoposType2":"0880","MotorAcoposType3":"","MotorAcoposType4":"","productId":"8KSJ84.ee015ff00-0"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8KS PDF / 88 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
Documentation Version (Date) Download
8KS user's manual PDF / 8 MB

Please choose country and language

B&R Logo