Motor
| Nominal speed nN [rpm] | 5000 |
| Number of pole pairs | 5 |
| Nominal torque Mn [Nm] | 2.49 |
| Nominal power PN [W] | 1304 |
| Nominal current IN [A] | 2.52 |
| Stall torque M0 [Nm] | 4.75 |
| Stall current I0 [A] | 4.84 |
| Maximum torque Mmax [Nm] | 15.6 |
| Maximum current Imax [A] | 24.2 |
| Maximum speed nmax [rpm] | 6100 |
| Torque constant KT [Nm/A] | 0.99 |
| Voltage constant KE [V/1000 rpm] | 63.6 |
| Stator resistance R2ph [Ω] | 2.87 |
| Stator inductance L2ph [mH] | 12.1 |
| Electrical time constant tel [ms] | 4.2 |
| Thermal time constant ttherm [min] | 20 |
| Moment of inertia J [kgcm2] | 3.4 |
| Weight without brake m [kg] | 4.2 |
Holding brake
| Holding torque of brake MBr [Nm] | 14.5 |
| Mass of brake [kg] | 1.1 |
| Moment of inertia of brake JBr [kgcm2] | 0.173 |
Recommendations
| ACOPOS 8Vxxxx.xx... | 1090 |
| ACOPOSmulti 8BVIxxxx... | 0055 |
| ACOPOS P3 8EIxxxx... | 8X8X |
| Cross section for B&R motor cables [mm2] | 0.75 |
| Connector size | 1 |
Material number:
8JSA51.ee050ffgg-0Description:
Synchronous motor, self cooling; Size 5; Length 1; Rated speed 5000 rpm;
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Motors Dreh-Sync | PDF / 736 KB | |
| UK Declaration Motors Dreh-Sync | PDF / 138 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8JSA user's manual | PDF / 6 MB |