8I0CT264.000-1

General information
Certifications
CE
KC Yes
Mains connection
Power dissipation 245 W
Inductance 0.098 mH
Nominal current 264 A
Voltage drop From 3 to 5% of the nominal supply voltage. Higher values result in torque loss.
Saturation current 530 A
Operating conditions
Installation elevation above sea level 0 to 1000 m
Degree of protection
Choke IP00
Terminals IP10
Max. relative humidity 95%, non-condensing
No dripping water
Ambient temperature 0 to 45°C
Max. ambient temperature Up to +55°C
Maximum installation elevation 3000 m
Ambient conditions
Temperature
Storage -25 to 70°C
Mechanical properties
Weight 45.0 kg
General information
Conformity to standard IEC 61800-5-1 (protection level 1 regarding overvoltages on the mains supply according to VDE 0160)
Material number:
8I0CT264.000-1
Description:
Mains choke 3-phase 264 A, for ACOPOSinverter P84 3x 380-480 V, 132 kW.

Please choose country and language

B&R Logo