General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| KC | Yes |
Operating conditions
| Rated protection of housing | IP23 |
| Ambient temperature | 0 to 50°C |
Ambient conditions
| Temperature | |
| Storage | -25 to 70°C |
Mechanical properties
| Weight | 350 kg |
Material number:
8I0BR001.004-1Description:
Braking resistor 0.7 Ω for ACOPOSinverter P84, continuous braking power 150 kW, 3x 380-480 V, 500 kW.