General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Material number:
7EX290.50-1Description:
2003 X2X Link bus controller, 24 VDC, 3.2 W power supply, 1 X2X Link interface, electrically isolated, order 1x terminal block TB712 separately!
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (7EX290.50-1) | EXE / 422 KB | |
| V3.0 HW Upgrade (7EX290.50-1) | EXE / 422 KB | |
| V4.0 HW Upgrade (7EX290.50-1) | EXE / 311 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 7EX290.50-1 | PDF / 189 KB |