General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Material number:
7DO721.7Description:
2003 digital output module, 4 relay outputs 240 VAC / 24 VDC, 4 A
Mandatory Accessories
Undefined
7AC011.9 | 2003 cable safety device, 5 pcs., including installation material |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 7DO721.7 | PDF / 334 KB |