General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
Material number:
7CP476.60-1Description:
2003 CPU, 750 kB SRAM, 1.5 MB FlashPROM 24 VDC, 12.5 W power supply, 1 RS232 interface, 1 CAN interface, CAN: Electrically isolated, network-capable, 4 slots for screw-in modules system bus for expansion modules
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (7CP476.60-1) | EXE / 400 KB | |
| V3.0 HW Upgrade (7CP476.60-1) | EXE / 400 KB | |
| V4.0 HW Upgrade (7CP476.60-1) | EXE / 666 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 7CP476.60-1 | PDF / 1 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D STEP File 7CP476.60-1 | ZIP / 1 MB |