General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
Material number:
7CP476-010.9Description:
2003 CPU with expansion, 750 kB SRAM, 1.5 MB FlashPROM, 24 VDC, 12.15 W power supply, 1 RS232 interface, 1 CAN interface, CAN: Electrically isolated, network-capable, 4 slots for screw-in modules, expansion: 1 PCMCIA slot
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Infrastructure components
PCMCIA cards
| 0MC111.9-1 | PC card memory card, 2 MB FlashPROM |
| 0MC112.9-1 | PC card memory card, 4 MB FlashPROM |
| 0MC211.9 | PC card memory card, 2 MB SRAM |
| General | Version (Date) | Download |
|---|---|---|
| PCMCIA Cancellation and bugfix | ZIP / 55 KB |