General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Material number:
7CP470.60-2Description:
2003 CPU, 350 kB SRAM, 512 kB FlashPROM, 24 VDC, 14 W power supply, 1 RS232 interface, 1 CAN interface, CAN: Electrically isolated, network-capable
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 7CP470.60-2 | PDF / 1 MB |