General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
Material number:
7AO352.70Description:
2003 analog output module 2 outputs, ±10 V or 0 to 20 mA, 12-bit, screw-in module, order 1x terminal block TB712 separately!
Mandatory Accessories
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 7AO352.70 | PDF / 272 KB |