General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
Cable construction
| Wire cross section | 24/26 AWG |
| Type | Cat 5e |
| Wires | |
| Shield | FTP |
Connector
| Type | 2x RJ45 (male) |
| Mating cycles | 1000 cycles at 25°C |
| Contacts | 8 |
| Mechanical protection | 50 µm, gold-plated |
Electrical properties
| Conductor resistance | <125 Ω/km at 20°C |
Operating conditions
| Degree of protection |
IP67 (panel connection) IP20 (PoE injector) |
Ambient conditions
| Temperature | |
| Operation | -20°C to 70°C |
| Storage | -20°C to 70°C |
Mechanical properties
| Material | PVC black |
| Dimensions | |
| Length | 3 m |
| Bend radius | |
| Single bend | 5x cable diameter |
| Moving | 10x cable diameter |
| Weight | 450 g |
| Torque for mounting screw | 3.0 Nm |
Material number:
6CAPFT.0030-01Description:
FT50/FT51 PoE cable - 3 m - 90° M22/RJ45
| Documentation | Version (Date) | Download |
|---|---|---|
| Power Panel FT50 user's manual | PDF / 7 MB | |
| Power Panel FT51 user's manual | PDF / 9 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files DXF/STP 6CAPFT.0030-01 | ZIP / 978 KB |