5PC900.TS17-04

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Evaluation ongoing
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
Controller
Bootloader Embedded AMI BIOS
Processor
Type Intel Core i7-6820EQ
Clock frequency 2800 MHz
Number of cores 4
Architecture 14 nm
Thermal design power (TDP) 45 W
Intel Smart Cache 8 MB
External bus DMI3, 8 GT/s
Intel 64 architecture Yes
Intel Turbo Boost Technology 2.0
Intel Hyper-Threading Technology Yes
Intel vPro Technology Yes
Intel Virtualization Technology (VT-x) Yes
Intel Virtualization Technology for Directed I/O (VT-d) Yes
Enhanced Intel SpeedStep Technology Yes
Chipset Intel QM170
Trusted Platform Module TPM 2.0
Real-time clock
Accuracy At 25°C: Typ. 12 ppm (1 second) per day
Battery-backed Yes
Memory slot
Number of memory channels 2
Type DDR4
Memory size Max. 32 GB
Max. memory bandwidth 34.1 GB/s
Graphics
Controller Intel HD Graphics 530
Max. dynamic graphics frequency 1 GHz
Color depth Max. 32-bit
DirectX support 12
OpenGL support 4.4
Resolution
DVI Resolution up to 1920 x 1200 (WUXGA)
RGB 350 MHz RAMDAC, resolution up to 2048 x 1536 @ 75 Hz (QXGA)
DisplayPort Version 1.2, resolution up to 4K
Mass memory management 4x SATA
Power management ACPI 5.0 with battery support
Support
Software
Automation Studio Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Material number:
5PC900.TS17-04
Description:
CPU board Intel Core i7 6820EQ - Quad core - QM170 chipset - 2.8 GHz active - For APC910
Mandatory Accessories
Heat sink
5AC901.HS00-01 APC910 active heat sink QM170/HM170
Main memory
5MMDDR.016G-04 SO-DIMM DDR4, 16384 MB
5MMDDR.4096-04 SO-DIMM DDR4, 4096 MB
5MMDDR.8192-04 SO-DIMM DDR4, 8192 MB
Automation Studio HW Upgrades Version (Date) Download
V4.3 HW Upgrade (5PC900.TS17-04) EXE / 571 KB
V6.0 HW Upgrade (5PC900.TS17-04) EXE / 587 KB
BIOS Version (Date) Download
BIOS Upgrade QM170/CM236 ZIP / 7 MB
Certificates Version (Date) Download
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 471 KB
Documentation Version (Date) Download
ADI driver User's Manual PDF / 408 KB
ADI driver User's Manual (Win10 2016 64-bit) PDF / 358 KB
Automation PC 910 Device number key PDF / 627 KB
Automation PC 910 User's Manual PDF / 101 MB
B&R Single-Touch Driver User's Manual PDF / 427 KB
HMI Service Center User's manual PDF / 605 KB
Industrie PCs Benchmark user's manual (GPOS) PDF / 7 MB
Driver Version (Date) Download
ADI driver universal ZIP / 101 MB
ADI driver universal (Win10 2016 64-bit) ZIP / 4 MB
AHCI/RAID driver QM170/HM170/CM236 (Win10 64-bit) ZIP / 2 MB
AHCI/RAID driver QM170/HM170/CM236 + tools (Win10 64-bit) ZIP / 15 MB
B&R Single-Touch Driver (Win10, Win11) ZIP / 5 MB
Chipset driver QM170/HM170/CM236 (Win10 64-bit) ZIP / 3 MB
Ethernet driver QM170/HM170/CM236 (Win10 64-bit) EXE / 56 MB
Graphics driver QM170/HM170/CM236 (Win10 64-bit) EXE / 244 MB
Touch driver B&R (Win10 64-bit) ZIP / 10 MB
Tools / Utilities / Examples Version (Date) Download
ADI .NET SDK ZIP / 38 MB
ADI Development Kit ZIP / 39 MB
HMI Service Center Maintenance ZIP / 354 KB
HMI Service Center Update Paket ZIP / 507 MB

Please choose country and language

B&R Logo