5PC810.FA02-00

General information
Number of fans 2
Speed Max. 4300 rpm ±12.5%
Noise level 32 dB
Service life 60000 hours at 40°C
Type Double ball bearing
Certifications
CE Yes
UKCA Yes
Mechanical properties
Dimensions
Fans
Width 70 mm
Height 70 mm
Depth 15 mm
Material number:
5PC810.FA02-00
Description:

These fan kits are an optional addition for 2-slot system units.

Optional Accessories
Accessories
5AC801.FA02-00 APC810 replacement fan filter for 5PC810.SX02-00, 5 pcs.
Documentation Version (Date) Download
Automation PC 810 User's Manual PDF / 27 MB

Please choose country and language

B&R Logo