5PC600.E855-03

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Controller
Bootloader Phoenix BIOS
Processor
Type Intel® Pentium® M
Clock frequency 1800 MHz
Architecture 90 nm
L1 cache 32 kB
L2 cache 2 MB
External bus 400 MHz
Expanded command set MMX technology, streaming SIMD extension 2
Floating point unit (FPU) Yes
Chipset Intel 82855GME (GMHC)
Intel 82801DB (ICH4)
Real-time clock
Accuracy At 25°C: Typ. 12 ppm (1 second) per day
Battery-backed Yes
Memory slot
Type DDRAM
Memory size Max. 1 GB
Graphics
Controller Intel Extreme Graphics 2 (integrated in chipset)
Memory Up to 64 MB shared memory
Color depth Max. 32-bit
Resolution
RGB 350 MHz RAMDAC, resolution up to 2048 x 1536 @60 Hz (QXGA) and 1920 x 1080 @85 Hz (HDTV)
GE1 = LVDS 2x 112 MHz LVDS transmitter, from 640 x 480 up to 1600 x 1200 (Embedded Panel Interface based on VESA EDID™ 1.3)
GE2 = DVO Intel-compliant DVO 2.0 port (12-bit DDR)
Supports external DVI transmitter with a bandwidth up to 165 MHz, 1600 x 1200 (UXGA)
Mass memory management 2 IDE ports, UDMA 100
Material number:
5PC600.E855-03
Description:
CPU board Intel Pentium M, 1800 MHz 400 MHz FSB, 2 MB L2 cache, 855GME chipset, 1 slot for SO-DIMM DDR module.
Mandatory Accessories
Undefined
5MMDDR.0256-00 SO-DIMM DDR RAM 256 MB PC2700.
5MMDDR.0512-00 SO-DIMM DDR RAM 512 MB PC2700.
5MMDDR.1024-00 SO-DIMM DDR RAM 1024 MB PC2700.
BIOS Version (Date) Download
BIOS Upgrade 855GME ZIP / 381 KB
Documentation Version (Date) Download
Automation PC 620 User manual PDF / 16 MB
General Version (Date) Download
BIOS Upgrade Information 815E/855GME PDF / 2 MB

Please choose country and language

B&R Logo