5LS187.6-1

Short description
Communication module 1x CAN bus, 1x POWERLINK (V1/V2) managing or controlled node
General information
Diagnostics
Bus function (IF2) Yes, using LED status indicator and software
Data transfer (IF1) Yes, using software
Station status (IF2) Yes, using LED status indicator and software
Electrical isolation
IF1 - IF2 Yes
PC - IFx Yes
Certifications
CE Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
B&R ID code 0x1DF5
Ready relay Normally open and normally closed contact, max. 30 VDC, max. 6 A
Status indicators Status of the POWERLINK station, network activity, link/collision for IF2
Power consumption 4.0 W
Controller
SRAM 1 MB, battery-backed
Interfaces
Interface IF1
Signal CAN bus
Variant 4-pin male multipoint connector
Max. distance 1000 m
Transfer rate Max. 1 Mbit/s
Interface IF2
Transfer
Physical layer 100BASE-T
Half-duplex Yes
Full-duplex POWERLINK mode: No / Ethernet mode: Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Fieldbus POWERLINK (V1/V2) managing or controlled node
Type Type 3
Variant 1x shielded RJ45 port
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 100 Mbit/s
Operating conditions
Degree of protection per EN 60529 IP20 in installed state
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -25 to 70°C
Relative humidity
Operation 0 to 95%, non-condensing
Mechanical properties
Installation in
B&R Automation PC Yes
B&R Panel PC Yes
Desktop PC Yes
Note Order 2x TB704 terminal blocks separately
Lithium battery included in content of delivery
Slot Standard PCI half-size module, Plug & Play
Material number:
5LS187.6-1
Description:
  • POWERLINK (V1/V2) for real-time Ethernet communication
  • CAN bus

Logic scanner module 5LS187.6-1 is a PCI half-size module. It supports plug and play and has 1 MB SRAM for remanent data (process variables and data objects). Memory available for remanent process variables depends on the CPU, Automation Runtime, etc.

5LS187.6-1 is a POWERLINK logic scanner module that can be used as a manager or bus controller module. It is connected via an RJ45 port.

The module is equipped with a CAN bus interface with separate object buffers in the transmit and receive direction.

The module is also equipped with a ready relay.

Included in delivery
Batteries
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
Mandatory Accessories
Terminal blocks
0TB704.91 Accessory terminal block, 4-pin, push-in terminal block 2.5 mm²
0TB704.9 Accessory terminal block, 4-pin, screw clamp terminal block 2.5 mm²
Optional Accessories
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
Infrastructure components
0AC913.93 Bus adapter, CAN bus, 2 CAN bus interfaces, including 03 m attachment cable (TB704)
Automation Studio HW Upgrades Version (Date) Download
V2.7 HW Upgrade (5LS187.6-1) EXE / 643 KB
V3.0 HW Upgrade (5LS187.6-1) EXE / 644 KB
V4.0 HW Upgrade (5LS187.6-1) EXE / 3 MB
V6.0 HW Upgrade (5LS187.6-1) EXE / 2 MB
Documentation Version (Date) Download
Data sheet 5LS187.6-1 PDF / 3 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB

Please choose country and language

B&R Logo