General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Material number:
5D5210.01Description:
Provit 5000 panel 10.4" VGA color TFT display with touch screen (resistive), IP65 protection (front).
Optional Accessories
Accessories
| 5SWHMI.0000-00 | HMI Drivers & Utilities DVD |
RS232 cables
Undefined
| 5A5004.05 | Remote CD-ROM / Display cable length 5 m, for Provit 5000/5600. |
| 5A5004.06 | Remote display cable 1x70 degree length 5 m, for Provit 5000/5600, with angled connector. |
| 5A5004.10 | Remote CD-ROM / Display cable length 10 m, for Provit 5000/5600. |
| 5A5004.11 | Remote display cable 1x70 degree length 10 m, for Provit 5000/5600, with angled connector. |
| Documentation | Version (Date) | Download |
|---|---|---|
| Provit 5000 User's Manual | PDF / 34 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 5D5210.01 | ZIP / 1 MB |