5CAUSB.0100-00

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E115267
Industrial control equipment
Cable construction
Wire cross section 22, 28 AWG
Shield Entire cable
Outer jacket
Color Black
Connector
Type USB type A male and USB type B male
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Mechanical properties
Dimensions
Length 10 m ±100 mm
Diameter 4.5 mm
Extender box
Width 16 mm
Length 32 mm
Height 9 mm
Bend radius Min. 100 mm
Weight 360 g
Material number:
5CAUSB.0100-00
Description:
USB 2.0 connection cable - Type A - type B connector - 10 m

Please choose country and language

B&R Logo