General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Evaluation ongoing |
| UL |
cULus E115267 Industrial control equipment |
Cable construction
| Wire cross section | 17 AWG |
| Outer jacket | |
| Color | Gray |
Connector
| Type | ODU 3-pin Minisnap |
| Mating cycles | 2000 |
| Contacts | Gold-plated |
Electrical properties
| Operating voltage | Max. 500 V |
| Current-carrying capacity | 16 A at 25°C |
| Conductor resistance | |
| 17 AWG | ≤19.5 Ω/km |
| Insulation resistance | Min. 200 MΩ/km at 20°C |
Mechanical properties
| Dimensions | |
| Length | 30 m ±330 mm |
| Diameter | Max. 6.6 mm |
| Bend radius | |
| Fixed installation | ≥10x cable diameter (from circular connector - cable) |
| Flexible installation | ≥15x cable diameter (from circular connector - cable) |
| Flexibility | Flexible |
| Weight | Approx. 2000 g |
Material number:
5CAPWR.0300-20Description:
The 5CAPWR.0xxx-20 supply voltage cables are designed for use in both fixed and flexible installations (e.g. in support arm systems).
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Panel 800 User's Manual | PDF / 10 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APx00 EPLAN P8 from V2.4 | EXE / 47 MB |