General information
| Suitable for CPU boards |
5PC800.B945-00 5PC800.B945-01 5PC800.B945-02 5PC800.B945-03 |
| Suitable for system units |
5PC820.1505-00 5PC820.1906-00 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
Mechanical properties
| Material | Aluminum, coated black with copper heat pipes |
| Dimensions | |
| Width | 143 mm |
| Height | 183.5 mm |
| Depth | 60 mm |
| Weight | 1200 g |
Material number:
5AC803.HS00-00Description:
PPC800 heat sink for CPU boards with dual core processors L2400, L7400, U7500 and Celeron M 423.
Mandatory Accessories
CPU boards
| 5PC800.B945-00 | Intel Core Duo L2400 CPU board, 1.66 GHz, dual core, 667 MHz FSB, 2 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111B. |
| 5PC800.B945-01 | Intel Core2 Duo L7400 CPU board, 1.5 GHz, dual core, 667 MHz FSB, 4 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111B. |
| 5PC800.B945-02 | Intel Core2 Duo U7500 CPU board, 1.06 GHz, dual core, 533 MHz FSB, 2 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111B. |
| 5PC800.B945-03 | Intel Celeron M 423 CPU board, 1.06 GHz, single core, 533 MHz FSB, 1 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111B. |
| 5PC800.B945-10 | Intel Core Duo L2400 CPU board, 1.66 GHz, dual core, 667 MHz FSB, 2 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C. |
| 5PC800.B945-11 | Intel Core2 Duo L7400 CPU board, 1.5 GHz, dual core, 667 MHz FSB, 4 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C. |
| 5PC800.B945-12 | Intel Core2 Duo U7500 CPU board, 1.06 GHz, dual core, 533 MHz FSB, 2 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C. |
| 5PC800.B945-13 | Intel Celeron M 423 CPU board, 1.06 GHz, single core, 533 MHz FSB, 1 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C. |
| Documentation | Version (Date) | Download |
|---|---|---|
| Panel PC 800 User's Manual | PDF / 18 MB | |
| Panel PC 800 with GM45 CPU board User's Manual | PDF / 21 MB |