General information
| Battery | |
| Type | Renata 950 mAh |
| Service life | 2½ years |
| Removable | Yes, accessible from the outside |
| Variant | Lithium Ion |
| Certifications | |
| CE | |
| UL | |
| KC | Yes |
24 VDC power supply
| Input voltage | 24 VDC ±25% |
Controller
| Mode/Node switches | 2, 16 digits each |
| Power failure logic | System management controller, 10 ms buffer time |
| Processor | ELAN SC520 100 MHz, Intel compatible |
| Watchdog | Internal system management controller |
| Real-time clock | |
| Battery-backed | Yes |
| Main memory | 64 MB DRAM |
| SRAM | |
| Size | 48 kB |
| Battery-backed | Yes |
| PP45 Compact IF slot | 1 |
Display
| Type | Monochrome LCD |
| Diagonal | 5.7" (144 mm) |
| Colors | 8 shades of gray |
| Resolution | QVGA, 320 x 240 pixels |
| Viewing angles | |
| Horizontal | Direction R / Direction L = 40° |
| Vertical | Direction U = 40°/ direction D = 50° |
| Backlight | |
| Brightness | 140 cd/m² |
| Half-brightness time | 55,000 h |
| Touch screen | |
| Technology | - |
Interfaces
| CompactFlash slot 1 | |
| Type | Type I |
| USB | |
| Quantity | 2 |
| Type | USB 2.0 |
| Variant | Type A |
| Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s), high speed (480 Mbit/s) |
| Current-carrying capacity | Max. 500mA per connection |
| Ethernet | |
| Quantity | 1 |
| Transfer rate | 10/100 Mbit/s |
| Max. baud rate | 100 Mbit/s |
| X2X | |
| Quantity | 1 |
| Variant | 4-pin plug |
| Status LED | Yes |
Keys
| Function keys | 24 |
Operating conditions
| Degree of protection per EN 60529 | IP65 (front side) / IP20 (back side) |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 70°C |
| Transport | -20 to 70°C |
| Relative humidity | |
| Operation | 10 to 90% |
| Storage |
T ≤ 40°C: 5 to 90%, non-condensing T > 40°C: < 90% |
Mechanical properties
| Dimensions | |
| Width | 203 mm |
| Height | 145 mm |
| Depth | 55 mm |
| Weight | 0.5 kg |
Material number:
4PP045.0571-L42Description:
Power Panel PP45 5.7" QVGA m LC display, 24 keys, 64 MB DRAM, 48 kB SRAM, CompactFlash slot, 1x ETH 10/100, 1x X2X Link, IP65 protection (from front), order program memory separately, order TB103 and TB704 terminal blocks separately.
Mandatory Accessories
Accessories
CompactFlash cards
| 5CFCRD.2048-06 | CompactFlash 2 GB B&R (SLC) |
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Interface modules
| 4PP045.IF10-1 | PP45 interface module, 1 RS232 interface |
| 4PP045.IF23-1 | PP45 interface module, 1 RS232 interface, 1 RS485/RS422 interface, RS422 isolated, RS485 isolated and network-capable, RS232/RS485/RS422 combined in one connector, 1 CAN interface isolated and network-capable, order 0TB704 terminal block separately. |
| 4PP045.IF24-1 | PP45 interface module, 1 PROFIBUS DP slave interface isolated and network-capable, 1 RS232 interface, 1 RS422/RS485 interface, RS422/RS485: isolated and network-capable, RS232/RS422/RS485 combined in one connector |
| 4PP045.IF33-1 | PP45 interface module, 2 CAN interfaces isolated and network-capable, order 0TB704 terminal block separately. |
Legend strips
| 4A0064.00-000 | 5 piece of DIN A4 legend strips 16 areas for all in all 40 PP45 devices Download the CorelDraw file, from the web site. |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| AS 3.0 Upgrade 4PP045.0571-L42 | EXE / 117 KB | |
| V2.6 HW Upgrade (4PP045.0571-L42) | EXE / 442 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 4PP045.0571-L42 | PDF / 2 MB | |
| PP45 User´s Manual | PDF / 10 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D data DXF / STEP 4PP045.xxxx-xx | ZIP / 3 MB | |
| Legend Stripes template for PP45 | ZIP / 114 KB |