General information
| Certifications | |
| CE | Yes |
Material number:
3IP152.60-1Description:
2005 programmable I/O processor 850 kB SRAM, 512 kB FlashPROM 1 RS232 interface 1 CAN interface CAN: electrically isolated, network-capable 12 FET outputs 24 VDC, 2.5 A switching frequency 2 kHz 1 input 24 VDC, 20 µs, sink input frequency 10 kHz Current measurement of valves order terminal blocks separately!