Short description
| Communication module | 1x RS485, 1x Ethernet POWERLINK managing or controlled node |
General information
| Diagnostics | |
| Bus function (IF2) | Yes, using LED status indicator and software |
| Data transfer (IF1) | Yes, using LED status indicators |
| Station status (IF2) | Yes, using LED status indicator and software |
| Power consumption | |
| 3.3 VDC | 2.5 W |
| 5 VDC | 0.3 W |
| Total | 2.8 W |
| Electrical isolation | |
| IF1 - IF2 | Yes |
| PLC - IFx | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
| KC | Yes |
| Status indicators |
Transmitting/Receiving data for IF1 Status of POWERLINK station, network activity, link/collision for IF2 |
Interfaces
| Interface IF1 | |
| Type | RS485 |
| Execution | 4-pin male multipoint connector |
| Max. transfer rate | 115.2 kbit/s |
| Interface IF2 | |
| Fieldbus | Ethernet POWERLINK |
| Type | 100BASE-T (ANSI/IEEE 802.3) |
| Execution | Shielded RJ45 port |
| Line length | Max. 100 m between two stations (segment length) |
| Transfer rate | 100 Mbit/s |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95% |
Mechanical properties
| Note | Order 1x terminal block TB704 separately. |
| Slot | Slot, e.g. in the CP360 |
Material number:
3IF782.9Description:
aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 RS485 interface on terminal block, order 1x terminal block TB704 separately!
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (3IF782.9) | EXE / 491 KB | |
| V3.0 HW Upgrade (3IF782.9) | EXE / 490 KB | |
| V4.0 HW Upgrade (3IF782.9) | EXE / 405 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3IF782.9 | PDF / 673 KB |