Short description
Bus controller | I/O master controller |
General information
Status indicators | None |
Power consumption | |
24 VDC | - |
5 VDC | 1.5 W |
Total | 1.5 W |
Electrical isolation | |
PLC - Expansion master | No |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Controller
Number of I/O data points | Based on the base system and System 2005 expansion systems |
Number of expansion backplanes | Max. 4 |
Data buffering | Battery backup via System 2005 backplane module |
Communication interface | Expansion master |
Access methods | B&R local I/O bus expansion (secured) |
Number of I/O data points | |
Analog | 512 In / 512 Out |
Digital | 1024 In / 1024 Out |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 60°C |
Storage | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95% |
Mechanical properties
Slot | Slot in power supply unit PS465 |
Material number:
3EX350.6Description:
2005 local I/O master controller, operates I/O modules on up to four expansion backplanes, slot for power supply modules
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 3EX350.6 | PDF / 667 KB |