Short description
I/O module | 8 digital outputs 30 VDC / 240 VAC, outputs single-channel isolated |
General information
Status indicators | I/O function per channel |
Diagnostics | |
Outputs | Yes, using LED status indicator |
Power consumption | |
External | 4.0 W |
Internal | |
24 VDC | - |
5 VDC | 4.0 W |
Total | 4.0 W |
Electrical isolation | |
Channel - Channel | 1 minute 1000 VAC or 1.4 kV @ 1.2 x 50 µs pulse |
Channel - PLC | 1 minute 2800 VAC or 4 kV @ 1.2 x 50 µs pulse |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Digital outputs
Variant | Relay / 4 changeover contacts and 4 normally open contacts; the channels are single-channel isolated. |
Nominal voltage | 30 VDC to 240 VAC |
Rated frequency | DC / 45 to 63 Hz |
Nominal output current | 4.0 A |
Total nominal current | 32.0 A |
Switching capacity | 120 W @ 30 VDC (resistive load) / 2000 VA |
Sensor power supply | External |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 60°C |
Storage | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95% |
Mechanical properties
Note | Order 1x terminal block TB170 separately. |
Dimensions | |
Width | System 2005 single-width |
Can be installed on | |
Base unit | Yes |
Expansion unit | Yes |
Material number:
3DO760.6Description:
2005 digital output module, 8 relay outputs 240 VAC / 30 VDC, 4 A, outputs single-channel isolated, order 1x terminal block TB170 separately!
Mandatory Accessories
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 3DO760.6 | PDF / 330 KB |