Short description
I/O module | 32 digital inputs 24 VDC in 2 groups |
General information
Status indicators | I/O function per channel, I/O power supply per input group |
Diagnostics | |
I/O power supply | Yes, using LED status indicator and software |
Power consumption | |
24 VDC | - |
5 VDC | 1.2 W |
Total | 1.2 W |
Electrical isolation | |
Group - Group | Yes |
Channel - Channel | No (same group) |
Channel - PLC | Yes |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Digital inputs
Nominal voltage | 24 VDC |
Input circuit | Sink or source |
Input filter | |
Hardware | ≤100 µs |
Software | - |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 60°C |
Storage | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95% |
Mechanical properties
Note | Order 2x TB718 terminal blocks separately |
Dimensions | |
Width | System 2005 single-width |
Can be installed on | |
Base unit | Yes |
Expansion unit | Yes |
Material number:
3DI486.6-1Description:
2005 digital input module, 32 inputs 24 VDC, 0.1 ms, sink/source, 2 electrically isolated input groups, order 2x TB718 terminal blocks separately!