0TB2105.9110

Terminal block
Connection cross section
AWG wire 26 to 12 AWG
Wire end sleeves with plastic covering 0.20 to 1.50 mm²
Single-wire 0.20 to 2.50 mm²
Fine-stranded wires 0.20 to 2.50 mm²
With wire end sleeve 0.20 to 1.50 mm²
Note Nominal data per UL
Number of pins 5
Type of terminal block Push-in terminal block variant
Cable type Only copper wires (no aluminum wires!)
Pitch 5.08 mm
Electrical properties
Nominal voltage 300 V
Nominal current 10 A / contact
Contact resistance ≤5 mΩ
Material number:
0TB2105.9110
Description:

The single-row 5-pin terminal block 0TB2105 is used as the connection terminal for fieldbuses among other things.

M-CAD (Mechan. Templates) Version (Date) Download
3D File STEP 0TB2105.9110 ZIP / 91 KB

Please choose country and language

B&R Logo